To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 to 2.4mm Male Waveguide to Coax Adapter UG-383/U Round Cover Standard with 33 GHz to 50 GHz Q Band in Aluminum, Gold

SKU: SMW22AC001-24M
Pricing
QUANTITYPRICE
1-4$565.46
5-9$542.84
10-24$520.22
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SMW22AC001-24M
Datasheet
SMW22AC001-24M
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-22
Flange SizeUG-383/U
Coax Connector Impedance50 Ohm
Coax Connector Series2.4mm
Coax Connector GenderMale
Waveguide Adapter StyleRight Angle
Minimum Frequency33 GHz
Maximum Frequency50 GHz
Maximum VSWR1.33:1
Description

WR-22 to 2.4mm Male Waveguide to Coax Adapter UG-383/U Round Cover Standard with 33 GHz to 50 GHz Q Band in Aluminum, Gold

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW22AC001-24M is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-22 and round cover flange. This WR-22 waveguide to coax adapter / transition is constructed with a 2.4mm coaxial connector that is 50 Ohm and male gender.

WR-22 waveguide to coaxial transition adapter with 2.4mm connector has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz. Fairview WR-22 2.4mm transition adapter for coax is designed with a body material of aluminum and connector body material of stainless steel. Our WR-22 to 2.4mm male connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-22 waveguide transition adapter to coaxial 2.4mm part number SMW22AC001-24M is currently in stock at our location. Our right angle wave guide WR-22 to 2.4mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.