To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Connectors for RF

SMA female (jack) connectors, also be known as SubMiniature version A, ship from the Fairview Microwave the same business day as ordered and are in-stock continually for quickest shipping. Fairview Microwave has been known as a leader in the radio frequency industry since 1992 for products like our SMA female/jack connectors and are available for coax, field replaceable contact, printed circuit board (PCB) or terminal termination types. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial, field replaceable contact, PCB or terminal SMA female / jack connector and other RF/microwave and mmWave questions.

Fairview Microwave SMA female/jack connectors for RF coax are available in .086 SR, .141 SR, FM-1/4SFHC, RG405 type .086 semi-rigid coax cable with a tin plated aluminum outer, RG405 type .086 semi-rigid coax cable with a bare copper outer, FM-SR086CUTN, FM-SR086CUTN-STR, FM-SR086TB, FM-SR086TBJ, FM-SR141ALTN, FM-SR141CU, RG402 type .141 semi-rigid coax cable with a bare copper outer, FM-SR141CUTN, FM-SR141CUTN-COIL, FM-SR141TB, FM-SR141TBJ, RG401 type .250 semi-rigid coax cable with a tin plated aluminum outer, FM-SR250ALTN-STR, LL142 and LL160. Times Microwave SMA LMR coax series interfaces include LMR-100, LMR-100A, LMR-100A-FR, LMR-195, LMR-195-FR, LMR-240. RG coax cable is RG55, RG58, RG141, RG142, RG174, RG188, RG188-DS, RG223, RG303, RG316, RG316-DS, RG401, RG402, RG402 tinned, RG405, RG405 tinned.

The jack SMA connector series is manufactured as field replaceable contact have a design of 0.009, 0.012, 0.015, 0.018, 0.02 or 0.036 inch pin. These PCB with female gender include .042, .044 inch, .047, .052, .056 or .062 inch end launch, 1/8 inch stripline, .005 inch pin, edge mount .007 inch pin, edge mount .010 inch pin, end launch, surface mount, thru hole or vertical launch design. Connectors for RF terminal applications in jack (female) SMA are pin, slotted contact, solder cup, stub or tab interface. This Fairview Microwave series includes clamp, clamp/solder, clamp/solder (captive contact), compression, crimp/solder, field replaceable, solder, solder/non-solder contact, solder/solder or solder/solder (captive contact) attachment methods.

Fairview Microwave 2 hole or 4 hole panel mount flange, bulkhead or press-in SMA jack connectors are available with 3, 6, 12, 12.4, 18, 22, 26, 26.5 or 27 GHz frequency maximums. Body styles of radius right angle, right angle or straight and reverse polarity or reverse thread options are included in this selection. Brass, passivated stainless steel and stainless steel body material with gold, gold over nickel, nickel, passivated or tri-metal body plating construction is used. These Fairview Microwave SMA female/jack connector RF specifications, dimensions and CAD drawings are on our datasheet PDF download found on the product detail pages.

In business since 1992 and currently an established RF/microwave and millimeter wave industry leader, Fairview Microwave should be your first source for RF connectors like sub-miniature version A. Having a significant breadth and depth of constantly in-stock inventory as well as the expert support you need, we should not only be the first choice to source SMA female (jack) parts, we should be your first choice for all radio frequency components. Contact us now for all your connector, component and technical needs.