Fairview Microwave SMP to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as Sub-Miniature Push-on, GPO compatible to SubMiniature version A adapter series. SMP to SMA adapter products are regularly in stock. RF components in this category include SMP to SMA adapters which are precision. Precision SMP to SMA adapter series are specialized for those applications. This SMP SMA adapter series can be reversed to become SMA to SMP adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMP SMA adapter 50 Ohm. SMP to SMA adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 18 and 26.5 GHz SMP SMA adapter frequency maximums are available. Fairview Microwave coaxial SMP connector to SMA connector adapter category is a between series design.
VSWR for this SMP to SMA adapter category is 1.2:1, 1.25:1, 1.3:1 or 1.35:1. The Fairview Microwave website is where to find SMP to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm precision variations. SMP SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMP to SMA coaxial adapter product line.
SMP to SMA adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the SMP adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMP connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. Passivated stainless steel is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold, gold over nickel. SMA to SMP adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMP to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.