SMA to SMP Adapters
Fairview Microwave SMA to SMP adapters RF coaxial ship from our facility same-day. These RF components can also be referred to as SubMiniature version A to Miniature Push-on or GPO compatible. SMA to SMP adapter products are regularly in stock and are called an adaptor in several countries.
Our expert technical support and sales team are ready to provide answers to your questions about our SMA SMP miniature push-on adapter. This RF coaxial interconnect category includes 50 Ohm female or male (jack or plug) genders. 18 and 26.5 GHz interconnect adapter frequency maximums are available, check for updated product additions often. Fairview Microwave coaxial SMA connector to SMP connector RF adapter category is a between series design.
VSWR for this SubMiniature version A to miniature push-on adapter category is 1.2:1, 1.25:1, 1.3:1 or 1.35:1. The Fairview Microwave website is where to find SMA to SMP RF coaxial between series designs within these 50 Ohm variations. SMA to SMP adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to SMP coaxial adapter product line.
SMA to SMP adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF/microwave components from Fairview Microwave. SMA connector 1 contact plating material of gold or gold over nickel is available. Passivated stainless steel is an example of GPO compatible (interface number 2) body material and connector 2 contact plating material is gold or gold over nickel.
Fairview Microwave SMA to SMP adapter coaxial RF series is constructed from superior materials and adheres to high standards of specifications. Choose us first, not just because of our SMA to SMP (GPO compatible) adapters being in stock and shipping the same day. Also pick Fairview first for our vast breadth and depth of RF, microwave and millimeter wave coaxial, waveguide and PCB components with the quality and expert support you need.