4.3-10 male (plug) connectors from Fairview Microwave ship the same business day from our ISO registered facility to local, national and international destinations. These 4.3-10 male/plug connectors for RF are continually in-stock for shipping same-day. Fairview Microwave has been known as a leader in the radio frequency industry and has been in business since 1992. Expert RF/microwave and mmWave technical support along with knowledgeable customer support/sales teams at Fairview Microwave provide the answers to your 4.3-10 male / plug connector and other questions.
Fairview Microwave plug 4.3-10 connectors at 50 Ohm include 1/2" spiral superflexible, 1/4" spiral superflexible, LMR-240, LMR-400, LMR-600, RG393, RG402, SPO-375, SPP-250-LLPL or SPP-500-LLPL coax cable interfaces and they have clamp/solder, crimp/non-solder contact, crimp/solder or solder/solder attachments methods with 3 or 6 GHz frequency maximums. Our 4.3-10 male (plug) connector specifications, dimensions, CAD drawings and other RF details are found on the datasheet PDF for download on the product pages. Low pim 4.3-10 male (plug) connectors are used when additional features / performance are required and rated passive intermodulation (intermod) specs of -170 or -160.
Our high-quality connector series with 4.3-10 plug interface is built with brass body and tri-metal plating. Beryllium copper, brass or phosphor bronze contact material is used for these components and is designed with gold or silver contact plating. Fairview Microwave being in business since 1992 and an established radio frequency industry leader uniquely qualifies us to be your choice for your RF connectors, like these 4.3-10 male (plug) parts. But also having a large, continually in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for this category, we should be your first choice for all RF /microwave and mmWave components.