1-800-715-4396
Fairview Microwave

10M High Rel

Electromechanical Relay

Switches

All in-stock and available to ship immediately

view additional images Pic-Description

SEMS-4050-SPDT-SMA

18 GHz

SPDT
SMA Female

Failsafe

No

1.40

60

0.4

24-30

100

view additional images Pic-Description

SEMS-4086-SP6T-SMA

26.5 GHz

SP6T Sub
SMA Female

Normally Open

No

1.60

55

0.6

21-30

40

view additional images Pic-Description

SEMS-4062-SPDT-K

40 GHz

SPDT
SMA Female

Latching

Yes

1.90

50

0.8

24-30

3

view additional images Pic-Description

SEMS-4085-SP6T-SMA

26.5 GHz

SP6T Sub
SMA Female

Latching

No

1.60

55

0.6

21-30

40

view additional images Pic-Description

SEMS-4055-SPDT-K

40 GHz

SPDT
SMA Female

Latching

Yes

1.90

50

0.8

24-30

3

view additional images Pic-Description

SEMS-4084-SP6T-SMA

6 GHz

SP6T Sub
SMA Female

Latching

No

1.30

70

0.3

21-30

180

view additional images Pic-Description

SEMS-4054-SPDT-K

40 GHz

SPDT
SMA Female

Failsafe

Yes

1.90

50

0.8

24-30

3

view additional images Pic-Description

SEMS-4052-SPDT-SMA

18 GHz

SPDT
SMA Female

Latching

Yes

1.40

60

0.4

24-30

100

view additional images Pic-Description

SEMS-4083-SP6T-SMA

6 GHz

SP6T Sub
SMA Female

Normally Open

No

1.30

70

0.3

21-30

180

view additional images Pic-Description

SEMS-4053-SPDT-SMA

18 GHz

SPDT
SMA Female

Latching

Yes

1.40

60

0.4

10.2-13

100

view additional images Pic-Description

SEMS-4051-SPDT-SMA

18 GHz

SPDT
SMA Female

Failsafe

No

1.40

60

0.4

10.2-13

100

Part No.

Frequency

(DC to X GHz)

Switch &

Connector

Type

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)

10M Life Cycles

5M Life Cycles

2.5M Life Cycles

2M Life Cycles

﷯1-800-715-4396

Part No.

Frequency

(DC to X GHz)

Switch &

Connector

Type

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689