1-800-715-4396
Fairview Microwave

2M High Rel

Electromechanical Relay

Switches

All in-stock and available to ship immediately

view additional images Pic-Description

SEMS-4058-SPDT-SMA

18 GHz

SPDT
SMA Female

Failsafe

No

1.40

60

0.4

24-30

100

view additional images Pic-Description

SEMS-4087-SP6T-K

40 GHz

SP6T Sub
SMA Female

Latching

No

2.20

45

1.1

21-30

3

view additional images Pic-Description

SEMS-4091-SPDT-SM

8 GHz

SPDT Slim Line
Surface Mount

Latching

No

1.35

40

0.3

20.5-30

35

view additional images Pic-Description

SEMS-4082-SP6T-K

40 GHz

SP6T
SMA Female

Latching

Yes

2.20

50

1.1

24-30

3

view additional images Pic-Description

SEMS-4090-SPDT-SM

8 GHz

SPDT Slim Line
Surface Mount

Failsafe

No

1.35

40

0.3

20.5-30

35

view additional images Pic-Description

SEMS-4081-SP12T-SMA

18 GHz

SP12T
SMA Female

Latching

Yes

1.80

50

0.8

24-30

100

view additional images Pic-Description

SEMS-4089-SPDT-SM

3 GHz

SPDT Slim Line
Surface Mount

Latching

No

1.35

40

0.3

20.5-30

280

view additional images Pic-Description

SEMS-4080-SP12T-SMA

12.4 GHz

SP12T
SMA Female

Latching

Yes

1.80

60

0.7

24-30

150

view additional images Pic-Description

SEMS-4088-SPDT-SM

3 GHz

SPDT Slim Line
Surface Mount

Failsafe

No

1.35

40

0.3

20.5-30

280

view additional images Pic-Description

SEMS-4079-SP8T-SMA

18 GHz

SP8T
SMA Female

Latching

Yes

1.60

60

0.6

24-30

100

view additional images Pic-Description

SEMS-4078-SP8T-SMA

18 GHz

SP8T
SMA Female

Latching

Yes

1.60

60

0.6

24-30

100

view additional images Pic-Description

SEMS-4074-SP10T-SMA

18 GHz

SP10T
SMA Female

Normally Open

No

1.70

55

0.7

24-30

100

view additional images Pic-Description

SEMS-4077-SP6T-SMA

26.5 GHz

SP6T
SMA Female

Latching

Yes

1.70

50

0.7

24-30

40

view additional images Pic-Description

SEMS-4071-SP6T-N

12.4 GHz

SP6T
N Female

Latching

Yes

1.50

60

0.5

24-30

150

view additional images Pic-Description

SEMS-4076-SP6T-K

40 GHz

SP6T
SMA Female

Latching

Yes

1.70

50

0.7

24-30

3

view additional images Pic-Description

SEMS-4070-SP6T-N

12.4 GHz

SP6T
N Female

Latching

Yes

1.50

60

0.5

10.2-13

150

view additional images Pic-Description

SEMS-4060-SPDT-SMA

18 GHz

SPDT
SMA Female

Latching

Yes

1.40

60

0.4

24-30

100

view additional images Pic-Description

SEMS-4061-SPDT-SMA

18 GHz

SPDT
SMA Female

Latching

Yes

1.40

60

0.4

24-30

100

view additional images Pic-Description

SEMS-4059-DP3T-SMA

18 GHz

SPDT
SMA Female

Latching

Yes

1.40

60

0.4

24-30

100

Part No.

Frequency

(DC to X GHz)

Switch &

Connector

Type

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)

10M Life Cycles

5M Life Cycles

2.5M Life Cycles

2M Life Cycles

﷯1-800-715-4396

Part No.

Frequency

(DC to X GHz)

Switch &

Connector

Type

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689