1-800-715-4396
Fairview Microwave

5M High Rel

Electromechanical Relay

Switches

All in-stock and available to ship immediately

view additional images Pic-Description

SEMS-4072-SP4T-SMA

18 GHz

SP4T
SMA Female

Normally Open

No

1.50

60

0.5

24-30

100

view additional images Pic-Description

SEMS-4075-SP6T-SMA

18 GHz

SP6T
SMA Female

Latching

Yes

1.50

60

0.5

24-30

100

view additional images Pic-Description

SEMS-4073-SP6T-SMA

18 GHz

SP6T
SMA Female

Normally Open

No

1.50

60

0.5

24-30

100

Part No.

Frequency

(DC to X GHz)

Switch &

Connector

Type

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)

10M Life Cycles

5M Life Cycles

2.5M Life Cycles

2M Life Cycles

click on the part numbers for more details

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689