1-800-715-4396
Fairview Microwave

 MIL-DTL-17 BNC to SMA Cable Assembly Series

MIL-DTL-17 BNC to SMA Cable Assembly Series
  • J-STD-Soldering
  • Lot Traceability Data
  • Qualified cable and connectors (QPL)
  • Acceptance Test Report
  • RF Test Data
  • In stock and ready to ship

Click on a product below for more details.

  BNC Male to SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax
BNC Male to SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0005

 
  BNC Male to RA SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax
BNC Male to RA SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0006

 
  BNC Male to SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax
BNC Male to SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0033

 
  BNC Male to RA SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax
BNC Male to RA SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0034

 
  BNC Male to SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax
BNC Male to SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0061

 
  BNC Male to RA SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax
BNC Male to RA SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0062

 
  BNC Male to SMA Male MIL-DTL-17 Cable M17/113-RG316 Coax
BNC Male to SMA Male MIL-DTL-17 Cable M17/113-RG316 Coax

Click to open:
FMHR0086

 
  BNC Male to RA SMA Male MIL-DTL-17 Cable M17/113-RG316 Coax
BNC Male to RA SMA Male MIL-DTL-17 Cable M17/113-RG316 Coax

Click to open:
FMHR0087

 
  BNC Male to SMA Female Bulkhead MIL-DTL-17 Cable M17/113-RG316 Coax
BNC Male to SMA Female Bulkhead MIL-DTL-17 Cable M17/113-RG316 Coax

Click to open:
FMHR0088

 
  BNC Male to SMA Male MIL-DTL-17 Cable M17/119-RG174 Coax
BNC Male to SMA Male MIL-DTL-17 Cable M17/119-RG174 Coax

Click to open:
FMHR0101

 
  BNC Male to RA SMA Male MIL-DTL-17 Cable M17/119-RG174 Coax
BNC Male to RA SMA Male MIL-DTL-17 Cable M17/119-RG174 Coax

Click to open:
FMHR0102

 
  BNC Male to SMA Female Bulkhead MIL-DTL-17 Cable M17/119-RG174 Coax
BNC Male to SMA Female Bulkhead MIL-DTL-17 Cable M17/119-RG174 Coax

Click to open:
FMHR0103

 
  BNC Male to SMA Male MIL-DTL-17 Cable M17/28-RG58 Coax
BNC Male to SMA Male MIL-DTL-17 Cable M17/28-RG58 Coax

Click to open:
FMHR0116

 
  BNC Male to RA SMA Male MIL-DTL-17 Cable M17/28-RG58 Coax
BNC Male to RA SMA Male MIL-DTL-17 Cable M17/28-RG58 Coax

Click to open:
FMHR0117

 

Click on a category below for more MIL-DTL-17 High Reliability RF Cable Assemblies

MIL-DTL-17 BNC to SMA Cable Assembly Series from Fairview Microwave

Fairview Microwave’s military-grade, high reliability RF cable assemblies feature male BNC and SMA connectors and are ideal for use by defense and aerospace, transportation and communications industries. These hi-rel MIL-DTL-17 RF cable assemblies are designed for use in avionics, military electronics, satellite ground station and autonomous vehicle applications.

These hi-rel cables are manufactured with M17 qualified cable, M39012 connectors, AS23053 heat shrink and J-STD soldering. Our commercial off-the-shelf (COTS) hi-rel cable assemblies are 100% tested and include a test report, as well as material lot traceability.

Fairview Microwave’s military-grade, high reliability MIL-DTL-17 cable assemblies are in stock and ready for immediate shipment with no minimum order quantity.

 

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689