1-800-715-4396
Fairview Microwave

 MIL-DTL-17 SMA to TNC Cable Assembly Series

MIL-DTL-17 SMA to TNC Cable Assembly Series
  • J-STD-Soldering
  • Lot Traceability Data
  • Qualified cable and connectors (QPL)
  • Acceptance Test Report
  • RF Test Data
  • In stock and ready to ship

Click on a product below for more details.

  SMA Male to TNC Male MIL-DTL-17 Cable M17/60-RG142 Coax
SMA Male to TNC Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0026

 
  RA SMA Male to TNC Male MIL-DTL-17 Cable M17/60-RG142 Coax
RA SMA Male to TNC Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0027

 
  SMA Male to TNC Male MIL-DTL-17 Cable M17/84-RG223 Coax
SMA Male to TNC Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0054

 
  RA SMA Male to TNC Male MIL-DTL-17 Cable M17/84-RG223 Coax
RA SMA Male to TNC Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0055

 
  SMA Male to TNC Male MIL-DTL-17 Cable M17/128-RG400 Coax
SMA Male to TNC Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0082

 
  RA SMA Male to TNC Male MIL-DTL-17 Cable M17/128-RG400 Coax
RA SMA Male to TNC Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0083

 
  SMA Male to TNC Male MIL-DTL-17 Cable M17/113-RG316 Coax
SMA Male to TNC Male MIL-DTL-17 Cable M17/113-RG316 Coax

Click to open:
FMHR0096

 
  RA SMA Male to TNC Male MIL-DTL-17 Cable M17/113-RG316 Coax
RA SMA Male to TNC Male MIL-DTL-17 Cable M17/113-RG316 Coax

Click to open:
FMHR0097

 
  SMA Female Bulkhead to TNC Male MIL-DTL-17 Cable M17/113-RG316 Coax
SMA Female Bulkhead to TNC Male MIL-DTL-17 Cable M17/113-RG316 Coax

Click to open:
FMHR0098

 
  SMA Male to TNC Male MIL-DTL-17 Cable M17/119-RG174 Coax
SMA Male to TNC Male MIL-DTL-17 Cable M17/119-RG174 Coax

Click to open:
FMHR0111

 
  RA SMA Male to TNC Male MIL-DTL-17 Cable M17/119-RG174 Coax
RA SMA Male to TNC Male MIL-DTL-17 Cable M17/119-RG174 Coax

Click to open:
FMHR0112

 
  SMA Female Bulkhead to TNC Male MIL-DTL-17 Cable M17/119-RG174 Coax
SMA Female Bulkhead to TNC Male MIL-DTL-17 Cable M17/119-RG174 Coax

Click to open:
FMHR0113

 
  SMA Male to TNC Male MIL-DTL-17 Cable M17/28-RG58 Coax
SMA Male to TNC Male MIL-DTL-17 Cable M17/28-RG58 Coax

Click to open:
FMHR0122

 
  RA SMA Male to TNC Male MIL-DTL-17 Cable M17/28-RG58 Coax
RA SMA Male to TNC Male MIL-DTL-17 Cable M17/28-RG58 Coax

Click to open:
FMHR0123

 

Click on a category below for more MIL-DTL-17 High Reliability RF Cable Assemblies

MIL-DTL-17 SMA to TNC Cable Assembly Series from Fairview Microwave

Fairview Microwave’s military-grade, high reliability RF cable assemblies feature male SMA and TNC connectors and are ideal for use by defense and aerospace, transportation and communications industries. These hi-rel MIL-DTL-17 RF cable assemblies are designed for use in avionics, military electronics, satellite ground station and autonomous vehicle applications.

These hi-rel cables are manufactured with M17 qualified cable, M39012 connectors, AS23053 heat shrink and J-STD soldering. Our commercial off-the-shelf (COTS) hi-rel cable assemblies are 100% tested and include a test report, as well as material lot traceability.

Fairview Microwave’s military-grade, high reliability MIL-DTL-17 cable assemblies are in stock and ready for immediate shipment with no minimum order quantity.

 

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689