1-800-715-4396
Fairview Microwave

 MIL-DTL-17 N to SMA Cable Assembly Series

MIL-DTL-17 N to SMA Cable Assembly Series
  • J-STD-Soldering
  • Lot Traceability Data
  • Qualified cable and connectors (QPL)
  • Acceptance Test Report
  • RF Test Data
  • In stock and ready to ship

Click on a product below for more details.

  N Male to SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax
N Male to SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0014

 
  N Male to RA SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax
N Male to RA SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0015

 
  N Female to SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax
N Female to SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0017

 
  N Female to RA SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax
N Female to RA SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0018

 
  N Female Bulkhead to SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax
N Female Bulkhead to SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0020

 
  N Female Bulkhead to RA SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax
N Female Bulkhead to RA SMA Male MIL-DTL-17 Cable M17/60-RG142 Coax

Click to open:
FMHR0021

 
  N Male to SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax
N Male to SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0042

 
  N Male to RA SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax
N Male to RA SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0043

 
  N Female to SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax
N Female to SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0045

 
  N Female to RA SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax
N Female to RA SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0046

 
  N Female Bulkhead to SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax
N Female Bulkhead to SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0048

 
  N Female Bulkhead to RA SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax
N Female Bulkhead to RA SMA Male MIL-DTL-17 Cable M17/84-RG223 Coax

Click to open:
FMHR0049

 
  N Male to SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax
N Male to SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0070

 
  N Male to RA SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax
N Male to RA SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0071

 
  N Female to SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax
N Female to SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0073

 
  N Female to RA SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax
N Female to RA SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0074

 
  N Female Bulkhead to SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax
N Female Bulkhead to SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0076

 
  N Female Bulkhead to RA SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax
N Female Bulkhead to RA SMA Male MIL-DTL-17 Cable M17/128-RG400 Coax

Click to open:
FMHR0077

 

Click on a category below for more MIL-DTL-17 High Reliability RF Cable Assemblies

MIL-DTL-17 N to SMA Cable Assembly Series from Fairview Microwave

Fairview Microwave’s military-grade, high reliability RF cable assemblies feature male Type-N and SMA connectors and are ideal for use by defense and aerospace, transportation and communications industries. These hi-rel MIL-DTL-17 RF cable assemblies are designed for use in avionics, military electronics, satellite ground station and autonomous vehicle applications.

These hi-rel cables are manufactured with M17 qualified cable, M39012 connectors, AS23053 heat shrink and J-STD soldering. Our commercial off-the-shelf (COTS) hi-rel cable assemblies are 100% tested and include a test report, as well as material lot traceability.

Fairview Microwave’s military-grade, high reliability MIL-DTL-17 cable assemblies are in stock and ready for immediate shipment with no minimum order quantity.

 

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689