Selection of Isolator models in RF & Microwave bandwidths ranging in frequency from 800 MHz to 40 GHz
Rugged Metal packaging with coaxial RF connectors offers superior RFI and magnetic shielding performance
Ferrite Stripline Junction designs are tuned for optimum Isolation, Insertion Loss, and VSWR
Termination Resistors are rated for up to 25 Watt Average Power Handling
All in-stock and
can ship today
Released by Fairview Microwave
Click on the links below for additional details
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689