Released by Fairview Microwave
Selection of high power circulator models in RF & Microwave bandwidths ranging in frequency from 135 MHz to 960 MHz
High power circulator rugged metal packaging with coaxial RF connectors offers superior RFI and magnetic shielding performance
Ferrite stripline junction RF circulator designs are tuned for optimum Isolation, insertion loss, and VSWR
Fairview Microwave high power circulators have up to 1000 watts forward power handling
All in-stock and
can ship today
Click on the links below for additional details
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689