Click on a product below for more details.
Model No.
Frequency
Range
Max
Power
(W)
Max Surge
Current
(kA)
VSWR
PIM
Rating
(dBc)
DC
Handling
Connector
Series
(Input)
Connector
Series
(Output)
Product
Image
FMSP1000 | 0.698 - 2.7 GHz |
500 |
40 |
1.1:1 |
N/A |
DC Block |
N Female |
N Female |
||
FMSP1001 | 0.698 - 2.7 GHz |
500 |
40 |
1.1:1 |
N/A |
DC Block |
N Female |
N Male |
||
FMSP1002 | 0.698 - 2.7 GHz |
500 |
40 |
1.1:1 |
N/A |
DC Block |
N Female |
N Male |
||
FMSP1003 | 0.698 - 2.7 GHz |
500 |
40 |
1.1:1 |
-155 |
DC Block |
N Female |
N Male |
||
FMSP1004 | 0.698 - 2.7 GHz |
1000 |
20 |
1.2:1 |
-155 |
DC Pass |
7/16 DIN |
7/16 DIN |
||
FMSP1005 | 0.698 - 2.7 GHz |
1000 |
20 |
1.2:1 |
-155 |
DC Pass |
7/16 DIN |
7/16 DIN |
||
FMSP1006 | 0.698 - 2.7 GHz |
500 |
40 |
1.1:1 |
-155 |
DC Block |
7/16 DIN |
7/16 DIN |
||
FMSP1007 | 0.698 - 2.7 GHz |
500 |
40 |
1.1:1 |
-155 |
DC Block |
7/16 DIN |
7/16 DIN |
||
FMSP1008 | 0.698 - 2.7 GHz |
500 |
40 |
1.1:1 |
-163 |
DC Block |
7/16 DIN |
7/16 DIN |
||
FMSP1033 | 100 - 512 MHz |
750 |
20 |
1.1:1 |
N/A |
DC Block |
N Female |
N Female |
||
FMSP1034 | 100 - 512 MHz |
750 |
20 |
1.1:1 |
-155 |
DC Block |
7/16 DIN |
7/16 DIN |
||
FMSP1035 | 100 - 512 MHz |
750 |
20 |
1.1:1 |
N/A |
DC Block |
N Female |
N Female |
||
FMSP1036 | 100 - 512 MHz |
750 |
20 |
1.1:1 |
N/A |
DC Block |
N Male |
N Female |
||
FMSP1037 | 100 - 512 MHz |
750 |
20 |
1.1:1 |
N/A |
DC Block |
7/16 DIN |
7/16 DIN |
||
FMSP1048 | 2 - 6 GHz |
10 |
10 |
1.3:1 |
N/A |
DC Block |
N Female |
N Female |
||
FMSP1049 | 2 - 6 GHz |
10 |
10 |
1.3:1 |
N/A |
DC Block |
N Female |
N Male |
||
FMSP1050 | 1.8 - 6 GHz |
10 |
18 |
1.3:1 |
N/A |
DC Block |
N Female |
N Female |
||
Click on a category below for more RF Surge and Lightning Protectors
Surge Filter | Hybrid | Gas Tube | main page
Filter Design Coaxial RF Surge and Lightning Protectors from Fairview Microwave
Fairview Microwave offers a wide range of RF coax surge protectors that utilize a filter design to protect your valuable communications equipment.
These RF coax surge arrestors employ a patented surge filter design that enables an almost instantaneous response power surges and lightning to protect critical hardware while maintaining high RF performance. Features include, 0.1dB typ. Insertion Loss, VSWR as low as 1.1:1 as well as Low-PIM models.
These coax surge protectors are IP67 rated with a wide operating frequency range from DC to 6 GHz and are in stock and available for same day shipping.
Model No.
Frequency
Range
Max
Power
(W)
Max Surge
Current
(kA)
VSWR
PIM
Rating
(dBc)
DC
Handling
Connector
Series
(Input)
Connector
Series
(Output)
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689