Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N F/M In/Out Bulkhead Coaxial RF Surge Protector, 698MHz - 2.7GHz, DC Block, 500W, IP67, 40kA, Filter

SKU: FMSP1001
Pricing
QUANTITYPRICE
1-24$22.46
25-49$21.34
50-99$20.21
100-249$19.32
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSP1001
Datasheet
FMSP1001
3D CAD Model (.step)
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Connector Out GenderMale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Maximum Input Power500 Watts
DirectionBidirectional
Throughput Energy0.01 uJ
Description