To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 F/M In/Out Bulkhead Coaxial RF Surge Protector, 698MHz - 2.7GHz, DC Pass, 1000W, IP67, 20kA, Filter, Low PIM -155 dBc

SKU: FMSP1005
Pricing
QUANTITYPRICE
1-9$46.99
10-24$45.11
25-99$43.23
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:10
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In Series7/16 DIN
Connector In GenderFemale
Connector Out Series7/16 DIN
Connector Out GenderMale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Maximum Input Power1,000 Watts
DirectionDirectional
Throughput Energy25,000 uJ
Description