Click on a product below for more details.
Model No.
Frequency
Range
Max
Power
(W)
Max Surge
Current
(kA)
VSWR
DC
Handling
Connector
Series
(Input)
Connector
Series
(Output)
Product
Image
FMSP1021 | 125 - 1000 MHz |
375 |
20 |
1.1:1 |
DC Block |
N Female |
N Female |
|
||
FMSP1022 | 125 - 1000 MHz |
500 |
20 |
1.1:1 |
DC Block |
N Female |
N Female |
|
||
FMSP1023 | 125 - 1000 MHz |
375 |
20 |
1.1:1 |
DC Block |
N Male |
N Female |
|
||
FMSP1024 | 10 - 1000 MHz |
1500 |
20 |
1.1:1 |
DC Block |
N Female |
N Female |
|
||
FMSP1025 | 1.5 - 700 MHz |
2000 |
50 |
1.1:1 |
DC Block |
N Female |
N Female |
|
||
FMSP1026 | 1.5 - 700 MHz |
2000 |
50 |
1.2:1 |
DC Block |
UHF Female |
UHF Female |
|
||
FMSP1028 | 125 - 1000 MHz |
375 |
20 |
1.1:1 |
DC Block |
N Male |
N Female |
|
||
FMSP1029 | 125 - 1000 MHz |
200 |
50 |
1.1:1 |
DC Block |
N Female |
N Female |
|
||
FMSP1030 | 1.5 - 700 MHz |
3000 |
20 |
1.1:1 |
DC Block |
N Female |
N Female |
|
||
FMSP1031 | 125 - 1000 MHz |
500 |
50 |
1.1:1 |
DC Block |
N Male |
N Female |
|
||
FMSP1032 | 1.5 - 700 MHz |
2000 |
50 |
1.2:1 |
DC Block |
UHF Female |
UHF Female |
|
||
FMSP1038 | DC - 7 GHz |
90 |
20 |
1.4:1 |
DC Pass |
N Female |
N Female |
|
||
FMSP1039 | DC - 3 GHz |
40 |
40 |
1.2:1 |
DC Pass |
N Female |
N Female |
|
||
FMSP1040 | DC - 2.4 GHz |
50 |
18 |
1.28:1 |
DC Pass |
N Female |
N Female |
|
||
FMSP1041 | DC - 7 GHz |
90 |
20 |
1.4:1 |
DC Pass |
N Female |
N Male |
|
||
Click on a category below for more RF Surge and Lightning Protectors
Surge Filter | Hybrid | Gas Tube | main page
Gas Tube Design Coaxial RF Surge and Lightning Protectors from Fairview Microwave
Fairview Microwave offers a wide selection of coax surge protectors that utilize a proprietary gas discharge tube design to protect your valuable communications equipment.
These RF surge protectors support a frequency range from DC to 7 GHz, 0.1dB typ. Insertion Loss, VSWR as low as 1.1:1 and some models feature an IP67 rating and bulkhead models are also available.
These gas tube coax surge protectors are in stock and available for immediate shipment.
Model No.
Frequency
Range
Max
Power
(W)
Max Surge
Current
(kA)
VSWR
DC
Handling
Connector
Series
(Input)
Connector
Series
(Output)
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689