- Q Band Through W Band Waveguide to Coaxial Adapters from Fairview Microwave
Click on a product below for more details.
Model No.
Waveguide
Type
Frequency
Band
VSWR
Flange
Type
Connector
Type
ECCN
Product
Image
SMW10AC001-VF | WR-10 |
75 - 110 |
1.9:1 |
Round Cover |
1.0mm Female |
EAR99 |
||
SMW10AC001-VM | WR-10 |
75 - 110 |
1.9:1 |
Round Cover |
1.0mm Male |
EAR99 |
||
SMW12AC001-VF | WR-12 |
60 - 90 |
1.67:1 |
Round Cover |
1.0mm Female |
EAR99 |
||
SMW12AC001-VM | WR-12 |
60 - 90 |
1.67:1 |
Round Cover |
1.0mm Male |
EAR99 |
||
SMW15AC001-VF | WR-15 |
50 - 65 |
1.44:1 |
Round Cover |
1.85mm Female |
EAR99 |
||
SMW15AC001-VM | WR-15 |
50 - 65 |
1.44:1 |
Round Cover |
1.85mm Male |
EAR99 |
||
19AC206 | WR-19 |
40 - 60 |
1.5:1 |
Round Cover |
1.85mm Female |
EAR99 |
||
SMW19AC001-VF | WR-19 |
40 - 60 |
1.38:1 |
Round Cover |
1.85mm Female |
EAR99 |
||
SMW19AC001-VM | WR-19 |
40 - 60 |
1.38:1 |
Round Cover |
1.85mm Male |
EAR99 |
||
SMW22AC001-24F | WR-22 |
33 - 50 |
1.33:1 |
Round Cover |
2.4mm Female |
EAR99 |
||
SMW22AC001-24M | WR-22 |
33 - 50 |
1.33:1 |
Round Cover |
2.4mm Male |
EAR99 |
||
Click on a category below for more Waveguide to Coaxial Adapters
Q Band Through W Band Waveguide to Coaxial Adapters from Fairview Microwave
Fairview Microwave’s Q-band through W-band waveguide to coax adapter series is available with 1.0mm, 1.85mm and 2.4mm style connections. These waveguide to coax adapter components feature VSWR as low as 1.33:1. and support frequency ranges of 33 GHz to 110 GHz.
Typical applications for these Q-band through W-band waveguide to coax adapters include instrumentation, test benches, high efficiency RF/Microwave transmission, SATCOM, MILCOM, radar and telecom.
These Q-band through W-band waveguide to coax adapter series are in-stock and available for same day shipping.
Model No.
Waveguide
Type
Frequency
Band
VSWR
Flange
Type
Connector
Type
ECCN
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689