To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-12 to 1.0mm Male Waveguide to Coax Adapter UG-387/U Round Cover Standard with 60 GHz to 90 GHz E Band in Aluminum, Gold

SKU: SMW12AC001-VM
Pricing
QUANTITYPRICE
1-4$2,071.43
5-9$1,988.57
10-24$1,905.72
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide SizeWR-12
Flange SizeUG-387/U
Coax Connector Impedance50 Ohm
Coax Connector Series1.0mm
Coax Connector GenderMale
Waveguide Adapter StyleRight Angle
Minimum Frequency60 GHz
Maximum Frequency90 GHz
Maximum VSWR1.67:1
Description

WR-12 to 1.0mm Male Waveguide to Coax Adapter UG-387/U Round Cover Standard with 60 GHz to 90 GHz E Band in Aluminum, Gold

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW12AC001-VM is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-12 and round cover flange. This WR-12 waveguide to coax adapter / transition is constructed with a 1.0mm coaxial connector that is 50 Ohm and male gender.

WR-12 waveguide to coaxial transition adapter with 1.0mm connector has a minimum frequency of 60 GHz and a maximum frequency of 90 GHz. Fairview WR-12 1.0mm transition adapter for coax is designed with a body material of aluminum and connector body material of stainless steel. Our WR-12 to 1.0mm male connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-12 waveguide transition adapter to coaxial 1.0mm part number SMW12AC001-VM is currently in stock at our location. Our right angle wave guide WR-12 to 1.0mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.