- Voltage Controlled Oscillators with 0.5 Commercial Surface Mount Package and Modulation Input Port
Fairview’s line of 0.5” commercial packaged voltage controlled oscillators (VCOs) that feature a separate Modulation input port offer increased design flexibility and are ideal for transmit applications. Nine models are available in select frequency bands from 130 MHz to 700 MHz. Tuning voltages range from 0.5 to 15 volts and output power ranges from +3.5 to +10.0 dBm. These VCOs display exceptional phase noise performance as low as -125 dBc/Hz at 10 KHz offset. The compact 0.5” package has an industry standard mounting footprint. The bottom surface is gold plated making it resistant to oxidation for ease of soldering. All designs meet a series of MIL-STD-202 environmental test conditions, which include shock, vibration, temperature cycle and all models have an operational temperature range covering -40°C to +85°C. Individual datasheets feature detailed typical performance graphs, solder profiles, and have downloadable mounting footprint software available on the product page on our website. Each unit is EAR99, RoHS and REACH compliant.
Click on a product below for more details.
Model No.
Tuning
Voltage
(Vdc)
Frequency
(GHz)
Phase Noise
10 KHz
(Typ)
Output Power Typ
(dBm)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Supply
Voltage
(Vdc)
Pacakge Size
(L" x W" x H")
Product Image
FMVC12000 | 1 to 15 |
.130 to .175 |
-125 |
+6.5 |
-25 |
0.1 |
0.2 |
5.0 |
0.5" x 0.5" x 0.162" |
||
FMVC12001 | 1 to 15 |
.195 to .240 |
-125 |
+8.5 |
-15 |
0.2 |
0.05 |
5.0 |
0.5" x 0.5" x 0.162" |
||
FMVC12002 | 0.5 to 9.5 |
.243 to .270 |
-120 |
+10 |
-38 |
0.05 |
0.2 |
8.0 |
0.5" x 0.5" x 0.162" |
||
FMVC12003 | 1 to 10 |
.260 to .280 |
-123 |
+8 |
-15 |
0.1 |
0.1 |
5.0 |
0.5" x 0.5" x 0.162" |
||
FMVC12004 | 1 to 10 |
.380 to .400 |
-124 |
+4.5 |
-20 |
0.2 |
0.1 |
5.0 |
0.5" x 0.5" x 0.162" |
||
FMVC12005 | 1 to 10 |
.400 to .430 |
-123 |
+3.5 |
-25 |
0.1 |
0.05 |
5.0 |
0.5" x 0.5" x 0.162" |
||
FMVC12006 | 1 to 10 |
.430 to .470 |
-122 |
+3.5 |
-25 |
0.2 |
0.05 |
5.0 |
0.5" x 0.5" x 0.162" |
||
FMVC12007 | 1 to 15 |
.465 to .525 |
-122 |
+3.5 |
-18 |
0.1 |
0.2 |
5.0 |
0.5" x 0.5" x 0.162" |
||
FMVC12008 | 0.5 to 10 |
.650 to .700 |
-121 |
+7.5 |
-25 |
0.2 |
0.1 |
8.0 |
0.5" x 0.5" x 0.162" |
||
Click a Category Below for More Product Details
Model No.
Tuning
Voltage
(Vdc)
Frequency
(GHz)
Phase Noise
10 KHz
(Typ)
Output Power Typ
(dBm)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Supply
Voltage
(Vdc)
Pacakge Size
(L" x W" x H")
Product Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689