- Voltage Controlled Oscillators with 0.5 Hermetically Sealed MIL Grade Surface Mount Package
Fairview’s line of high reliability MIL Grade voltage controlled oscillators (VCOs) are available in select frequency bands from 10 MHz to 200 MHz. Tuning voltages range from 0.5 to 20 volts and output power ranges from +10 to +12 dBm. These VCOs display exceptional phase noise performance as low as -120 dBc/Hz at 10 KHz offset. The hermetically sealed 0.5” surface mount package with exposed leads are gold plated and meet MIL-STD-883, Method 1014 fine and gross leak conditions in addition to MIL-STD-202 environmental test conditions, which include shock, vibration, temperature cycle and all models have an operational temperature range covering -40°C to +85°C. Individual datasheets feature detailed typical performance graphs, solder profiles. Each unit is EAR99, RoHS, and REACH compliant.
Click on a product below for more details.
Model No.
Tuning
Voltage
(Vdc)
Frequency
(GHz)
Phase Noise
10 KHz
(Typ)
Output Power Typ
(dBm)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Supply
Voltage
(Vdc)
Pacakge Size
(L" x W" x H")
Product Image
FMVC13000 | 0.5 to 20 |
.01 to .20 |
-120 |
+10 |
-11 |
0.02 |
0.05 |
15.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13001 | 0.5 to 12 |
.018 to .030 |
-120 |
+12 |
-13 |
0.03 |
0.07 |
12.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13002 | 0.5 to 15 |
.025 to .050 |
-120 |
+11.5 |
-12 |
0.05 |
0.03 |
15.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13003 | 0.5 to 15 |
.030 to .060 |
-116 |
+11 |
-14 |
0.05 |
0.05 |
15.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13004 | 0.5 to 20 |
.040 to .080 |
-117 |
+12 |
-14 |
0.05 |
0.05 |
15.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13005 | 0.5 to 20 |
.040 to .100 |
-113 |
+11 |
-20 |
0.2 |
0.1 |
15.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13006 | 0.5 to 20 |
.050 to .100 |
-114 |
+12 |
-12 |
0.05 |
0.1 |
15.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13007 | 0.5 to 18.5 |
.060 to .120 |
-110 |
+11 |
-12 |
0.2 |
0.1 |
15.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13008 | 0.5 to 18 |
.075 to .150 |
-110 |
+11 |
-20 |
0.2 |
0.4 |
15.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13009 | 0.5 to 18 |
.100 to .200 |
-113 |
+11 |
-12 |
0.2 |
0.1 |
15.0 |
0.5" x 0.5" x 0.215" |
||
Click a Category Below for More Product Details
Model No.
Tuning
Voltage
(Vdc)
Frequency
(GHz)
Phase Noise
10 KHz
(Typ)
Output Power Typ
(dBm)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Supply
Voltage
(Vdc)
Pacakge Size
(L" x W" x H")
Product Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689