- Voltage Controlled Oscillators with 0.175 Ultra Small Commercial Surface Mount Package
Fairview’s 0.175” commercial packaged voltage controlled oscillators (VCOs) are available in select frequency bands that range from 125 MHz to 11 GHz. Tuning voltages ranging from 0 to 20 volts and output power ranges from +1 to +11 dBm. These VCOs display exceptional phase noise performance as low as -107 dBc/Hz at 10 KHz offset. The compact 0.175” SMT package has an industry standard mounting footprint. The bottom surface is gold plated making it resistant to oxidation for ease of soldering. All designs meet a series of MIL-STD-202 environmental test conditions, which include shock, vibration, temperature cycle and all models have an operational temperature range covering -40°C to +85°C. Individual datasheets feature detailed typical performance graphs, solder profiles, and downloadable mounting footprint software available on the product page on our website. Each unit is EAR99, RoHS and REACH compliant.
Click on a product below for more details.
Model No.
Tuning
Voltage
(Vdc)
Frequency
(GHz)
Phase Noise
10 KHz
(Typ)
Output Power Typ
(dBm)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Supply
Voltage
(Vdc)
Pacakge Size
(L" x W" x H")
Product Image
FMVC000 | 0.5 to 18 |
.125 to .250 |
-107 |
+8 |
-10 |
0.5 |
3 |
5.0 |
0.175" x 0.175" x 0.075" |
||
FMVC001 | 0 to 5 |
.200 to .400 |
-95 |
+6 |
-14 |
4 |
7 |
3.0 |
0.175" x 0.175" x 0.075" |
||
FMVC002 | 0 to 20 |
.250 to .500 |
-105 |
+8 |
-12 |
0.8 |
2 |
5.0 |
0.175" x 0.175" x 0.075" |
||
FMVC003 | 0 to 19 |
.500 to 1.000 |
-97 |
+6 |
-10 |
4 |
10 |
10.0 |
0.175" x 0.175" x 0.075" |
||
FMVC004 | 0.5 to 18 |
.800 to 1.600 |
-93 |
+11 |
-17 |
4 |
20 |
5.0 |
0.175" x 0.175" x 0.075" |
||
FMVC005 | 0 to 20 |
1.000 to 2.000 |
-90 |
+10 |
-7 |
2 |
20 |
12.0 |
0.175" x 0.175" x 0.075" |
||
FMVC006 | 1 to 10 |
2.000 to 2.750 |
-86 |
+11 |
-17 |
6 |
22 |
11.0 |
0.175" x 0.175" x 0.075" |
||
FMVC007 | 0.5 to 20 |
2.000 to 3.000 |
-87 |
+9 |
-14 |
2 |
24 |
12.0 |
0.175" x 0.175" x 0.075" |
||
FMVC008 | 0.5 to 11 |
3.120 to 3.920 |
-87 |
+8 |
-22 |
10 |
22 |
10.0 |
0.175" x 0.175" x 0.075" |
||
FMVC009 | 0.5 to 11.5 |
3.570 to 4.580 |
-83 |
+8 |
-17 |
4 |
15 |
12.0 |
0.175" x 0.175" x 0.075" |
||
FMVC011 | 0.5 to 3 |
4.800 to 5.200 |
-80 |
+1 |
-20 |
4 |
25 |
3.3 |
0.175" x 0.175" x 0.075" |
||
FMVC012 | 0.5 to 11 |
4.800 to 5.700 |
-84 |
+8 |
-20 |
2 |
20 |
12.0 |
0.175" x 0.175" x 0.075" |
||
FMVC014 | 1 to 10 |
5.400 to 5.900 |
-84 |
+8.5 |
-25 |
5 |
25 |
11.0 |
0.175" x 0.175" x 0.075" |
||
FMVC015 | 1 to 10 |
6.100 to 7.000 |
-76 |
+5.5 |
-30 |
5 |
15 |
5.0 |
0.175" x 0.175" x 0.075" |
||
FMVC017 | 0 to 10 |
8.300 to 9.100 |
-73 |
+1 |
-25 |
5 |
20 |
5.0 |
0.175" x 0.175" x 0.075" |
||
FMVC018 | 0.5 to 11 |
9.000 to 10.000 |
-78 |
+7 |
-30 |
15 |
50 |
12.0 |
0.175" x 0.175" x 0.075" |
||
FMVC019 | 1 to 11 |
10.000 to 11.000 |
-72 |
+4 |
-40 |
15 |
70 |
12.0 |
0.175" x 0.175" x 0.075" |
||
Click a Category Below for More Product Details
Model No.
Tuning
Voltage
(Vdc)
Frequency
(GHz)
Phase Noise
10 KHz
(Typ)
Output Power Typ
(dBm)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Supply
Voltage
(Vdc)
Pacakge Size
(L" x W" x H")
Product Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689