Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

.118 Semi-Rigid Coax Cable with a Bare Copper Outer Conductor in Coiled Sections

SKU: FM-SR118CU-CL-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$49.59
25-49$47.11
50-99$44.63
100-249$42.65
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 25
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameSR118CU
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE (LD)
No. of Shields0
Attenuation at 1 Ghz.12.5 dB
Power, Max at 1 Ghz.500 Watts
Frequency, Max46 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Minimum Bend Radius, One Time0.4 in
Coax TypeCoax
Description

.118 Semi-Rigid Coax Cable with a Bare Copper Outer Conductor in Coiled Sections

FM-SR118CU-COIL coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-SR118CU-CL-BULK coax cable is manufactured in a semi-rigid design and has a 50 Ohm impedance.

SR118CU FM-SR118CU-CL-BULK semi-rigid 50 Ohm coax cable is rated for a 46 GHz maximum operating frequency. This 50 Ohm semi-rigid coax cable is built with a shield count of 0.

Fairview Microwave FM-SR118CU-COIL coax is constructed with PTFE (LD) dielectric and a maximum operating temperature of 200 degrees C. FM-SR118CU-COIL coax cable specs for this wire properties can be found on its RF coax cable FM-SR118CU-COIL datasheet PDF specifications above.

FM-SR118CU-COIL cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-SR118CU-COIL coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.