RF attenuators from Fairview Microwave include fixed, step and variable attenuators. Fairview coaxial fixed RF attenuators have 0 dB to 60 dB maximum attenuation values with frequency maximums that range from 1000 MHz to 65 GHz depending on product. Radio frequency fixed attenuators are available in 1.85mm, 2.4mm, 2.92mm, 3.5mm, 7/16 DIN, BNC, F, MCX, MMCX, N, QMA, SMA, SMB, SMP, SSMA and TNC connector series with female, male and plug genders.
Fairview step RF attenuators have 10 dB to 110 dB maximum attenuation values with frequency maximums that range from 750 MHz to 6 GHz depending on part number. RF step attenuators are available in BNC, N and SMA connector series with female genders. Coaxial radio frequency step attenuators are rated as high as 2 Watts and adjust using 1 and 10 dB step.
Variable RF attenuators from Fairview Microwave have 7 dB to 90 dB maximum attenuation and frequency maximums between 2 GHz and 18 GHz depending on model. Coaxial variable RF attenuators are available in female connector series with N and SMA genders. These RF attenuators are dial designs that are continuously variable between minimum and maximum decibel attenuation values.