RF antennas (also known as RF signal antennas and radio frequency antennas) from Fairview Microwave are generally used to transmit or receive radio frequencies. Omni directional and directional RF antennas from Fairview Microwave are in stock on a regular basis with same business day shipping. Fairview Microwave has been recognized as an industry leader for delivering superior quality RF components, including radio frequency antennas, like these ceiling, dipole, dome, fixed, flat panel, GPS active, GPS passive, GPS/GLNSS, GPS/GNSS active, GPS/GNSS, log periodic, marine, mobile, omni, panel, parabolic, portable, rubber duck, vehicular and yagi antennas. For questions related to our RF antennas or any of our other components, contact our expert technical support and sales team.
Fairview Microwave provides 45 Deg. slant, horizontal, LHCP, linear, linear/vertical, linear/horizontal, RHCP, vertical and vertical/horizontal polarized antennas RF in this category. RF signal antennas are critical components in many RF, microwave, and millimeter wave systems widely used to shift signals from one frequency range to another. For more info view our RF antenna PDF datasheet specifications with precise CAD drawings and dimensions, located on the RF antenna product pages. These radio frequency antennas have a minimum frequency range of .0245 to 5.725 GHz and a maximum frequency range of 0.027 to 7.15 GHz depending on the model.
RF antennas have applications suitable in the field of RF and microwave communication systems. Fairview Microwave offers a large selection of in-stock radio frequency antennas having a maximum gain range of -3 to 32 dB with great performance over the entire operating range. These high frequency components have a maximum input VSWR (Voltage Standing Wave Ratio) range up to 4.5:1 depending on the model. At Fairview Microwave each component is tested to ensure the best performance and reliability.
Fairview Microwave’s RF antennas with omni directional and other designs ship the same day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave, and millimeter wave components like this RF antenna product line. Contact us first for your RF antenna needs and other radio frequency requirements.