To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Connectors - Coaxial, Printed Circuit Board (PCB), Terminal, Field Replaceable and Shroud

Fairview Microwave RF connectors ship same business day as they are ordered. Our high-quality RF connectors product line ships from our extensive inventory at our ISO registered facility. We can ship our coaxial, replaceable contact, printed circuit board (PCB), shrouded or terminal products the same day because we are committed to having significant inventory of our large selection on a continual basis. Having been in business since 1992, Fairview Microwave provides a leading class of knowledgeable customer service and sales teams along with expert technical support and are available through phone, chat and email to answer your RF connector or other radio frequency component questions.

Our RF connectors have 1.0/2.3, 1.0mm, 1.6/5.6, 1.85mm, 10-32,10KV, 2.2-5, 2.4mm, 2.92mm, 20KV, 3.5mm, 4.1/9.5 Mini DIN, 4.3-10, 7/16 DIN, BMA, BNC, BNC twinax, Type C, Type F, FAKRA, HD-BNC, HN, LC, MC-Card, MCX, MHV, Mini SMB, Mini SMP, Mini UHF, MMBX, MMCX, Type N, NEX10, QMA, QN, SC, SHV, SMA, SMB, SMC, SMP, SMPM, SSMA, SSMB, SSMC, TNC, UHF and UMCX interfaces. Within our wide variety of product in this category for RF, we supply female, jack, male, plug or genderless genders as would be expected. 45 degree, radius right angle, right angle and straight body styles are featured among the interconnect choices. IP67, hermetically sealed, isolated ground, EMI gasket and other features are part of the Fairview Microwave RF connectors product line.

Times Microwave flexible coax types that interface with our RF connectors are LMR-100, LMR-100A, LMR-100A-FR, LMR-100A-PVC, LMR-100-FR, LMR-195, LMR-195-FR, LMR-200, LMR-200-FR, LMR-200-UF, LMR-240, LMR-240-DB, LMR-240-UF, LMR-400, LMR-400-75, LMR-400-DB, LMR-400-UF,LMR-600 and LMR-600-DB. Corrugated cable from Time Microwave includes SPF-250, SPF-375, SPF-500, SPO-250, SPO-375, SPO-500, SPP-250-LLPL, SPP-375-LLPL and SPP-500-LLPL. Belden 1694A, 1855A, 4694R, 4855R, 735A1 as well as Harbour LL142, LL142, LL160, LL335 are options for some models. RG coaxial choices are M17/93-RG178, RG6, RG6-CATV, RG8, RG8X, RG9, RG11, RG14, RG55, RG58, RG59, RG62, RG71, RG141, RG142, RG174, RG178, RG-178, RG179, RG179-DS, RG180, RG187, RG188, RG188DS, RG188-DS, RG195, RG196, RG-196, RG210, RG213, RG214, RG215, RG217, RG223, RG225, RG303, RG316, RG316-DS, RG393, RG400, RG401, RG402, RG402 tinned, RG405 and RG405 tinned.

FM brand interfaces for coaxial radio frequency connectors are FM-1/4SFHC, FM-B100, FMBC001, FMBC002, FMBC003, FMBC004, FMBC005, FMBC006, FM-C100, FM-SR047ALTN, FM-SR047ALTN-COIL, FM-SR047CU, FM-SR047CU-COIL, FM-SR047CU-STR, FM-SR047TB, FM-SR086ALTN, FM-SR086ALTN-COIL, FM-SR086CU, FM-SR086CU-COIL, FM-SR086CU-STR, FM-SR086CUTN, FM-SR086CUTN-STR, FM-SR086TB, FM-SR086TBJ, FM-SR141ALTN, FM-SR141ALTN-COIL, FM-SR141CU, FM-SR141CU-STR, FM-SR141CUTN, FM-SR141CUTN-COIL, FM-SR141TB, FM-SR141TBJ, FM-SR250ALTN, FM-SR250ALTN-STR, FM-SR250CU-STR and FM-SR405FL. More connector coax types .020 SR, .034 SR, .047 semi-rigid, .086 Microporous, .086 semi-rigid, .100 inch, .141 semi-rigid, .195 inch, .240 inch, .252 inch, .400 inch, .600 inch, .100 inch, .118 inch, .120LL, .120LL-TN, .195 inch, .240 inch, .400 inch, .600 inch, 1/2" Spiral Superflexible, 1/4 inch Superflexible, 1/4" Spiral Superflexible, 1/4" Superflexible, B7808A, Semflex HP190, Semflex LA290 and TFT-5G-402.

Connector options for our PCB series have various board configurations such as end launch, stripline, edge launch, edge mount, pin, surface mount, thru hole, turret and vertical launch. Terminal interfaces include various pin, eyelet, solder cup, slotted contact, stub, tab, threaded pin and turret and field replaceable has varying length of pins. Shroud options are differing detent (full, limited and smooth bore) along with mount types and panel mount flange versions.

This wide variety of coax, field replaceable contact, PCB, shroud or terminal connectors for RF with large selection of variations creates a huge number of low, medium and high frequency options. This significant inventory of high-quality RF, microwave and millimeter wave choices from Fairview Microwave is created by numerous connection termination types, connection series, gender, interface, angle, mount methods, attachment methods, polarity, body materials and plating, hermetic seal, passive intermodulation (PIM), etc. RF connector specifications, dimensions and CAD drawings information is located in the datasheet PDF on the product pages for download.

2 hole, 4 hole and 7 hole panel mount flange as well as bulkhead, press-in, solder, threaded or thread-in RF connectors are available and some low passive intermodulation (PIM) or precision models are part of the Fairview Microwave product mix. Our part numbers in this line of radio frequency components use clamp, clamp/non-solder contact, clamp/solder, clamp/solder (captive contact), compression, crimp/crimp, crimp/non-solder contact, crimp/solder, crimp/solder (captive contact), field replaceable, solder, solder (without contact), solder/non-solder contact, solder/solder or solder/solder (captive contact attachment methods. Our RF connector line up is manufactured with various combinations of beryllium copper, brass, kovar, passivated stainless steel, plastic, stainless steel, steel or zinc bodies. In addition to those body materials, gold, gold over nickel, nickel, passivated, silver, tin or tri-metal plating types are used on certain adapters.

Fairview Microwave having been in business since 1992 and an established RF/microwave industry leader, should be the first choice for coaxial, printed circuit board/PCB, terminal, field replaceable and shroud connectors. In addition, we have a large breadth and depth of high quality components in stock and they ship same business day globally. We also provide the technical support with RF, microwave and mmWave expertise you need and the knowledgeable sales team/customer service. Fairview Micrwave should not only be the first choice RF connectors, but also your first choice for all radio frequency components.