RF detectors from Fairview Microwave are available with N Type or SMA connector series inputs and BNC or SMA connectors for outputs. Fairview RF detectors are zero bias Schottky diode and have negative video out. These zero bias Schottky diode detectors for RF have a minimum frequency between 10 MHz and 2 GHz and maximum frequency range between 2 GHz and 26.5 GHz.
Zero biased radio frequency detectors video capacitance range from 20 pF to 470 pF with a voltage sensitivity of between 100 mV/mW and 550 mV/mW. Fairview Microwave zero bias schottky diode RF detectors are in stock and will ship the same day as they are ordered.