To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Manual SPDT Toggle Switch from DC to 26.5 GHz, SMA Female, and Rated to 30 Watts

SKU: FM71S9016
Pricing
QUANTITYPRICE
1-4$1,349.00
5-9$1,322.02
10-24$1,295.04
25-99$1,268.06
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Switch DesignManual Toggle
Frequency RangeDC to 26.5 GHz
Maximum Input Power (CW)30 Watts
Maximum VSWR1.5:1
Maximum Insertion Loss0.5 dB
Minimum Isolation40 dB
ConnectorSMA Female
Description

Manual SPDT Toggle Switch from DC to 18 GHz, SMA Female, and Rated to 40 Watts

FM71S9016 is a manual single pole double throw (SP2T) RF coaxial Switch, with a manual toggle actuator configuration. This unit operates across the DC to 26.5 GHz Frequency Range with a max VSWR of 1:51 and a maximum Insertion Loss 0f 0.5 dB. It features a housing with SMA female connectors and a minimum Isolation of 40dB.