Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

.086 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

SKU: FMBC006
DISCONTINUED PRODUCT
Replaced By: FMBC006-BULK
Product Documents
Key Specifications
Key Specifications.
Generic Name.086 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypeMicroporous PTFE
Velocity of Propagation76.5 %
No. of Shields1
Attenuation at 1 Ghz.17 dB
Power, Max at 1 Ghz.231 Watts
Frequency, Max62 GHz
Max Operating Temperature225 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.25 in
Coax TypeCoax
Description

.086 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

FM-SR086CUTNLL coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FMBC006 coax cable is manufactured in a semi-rigid design and has a 50 Ohm impedance.

.086 Semi-rigid FMBC006 semi-rigid 50 Ohm coax cable is rated for a 62 GHz maximum operating frequency. This 50 Ohm low loss semi-rigid coax cable is built with a shield count of 1.

Fairview Microwave FM-SR086CUTNLL coax is constructed with Microporous PTFE dielectric and a maximum operating temperature of 225 degrees C. FM-SR086CUTNLL coax cable specs for this wire properties can be found on its RF coax cable FM-SR086CUTNLL datasheet PDF specifications above.

FM-SR086CUTNLL cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss FM-SR086CUTNLL coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.