Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0.7 dB NF Low Noise Amplifier, Operating from 600 MHz to 4200 MHz with 21 dB Gain, 16 dBm P1dB and SMA

SKU: FMAM1079
Pricing
QUANTITYPRICE
1-4$883.33
5-9$848.00
10-24$812.66
25-99$777.33
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Gain21 dB
1 dB Compression Power14 dBm
Frequency, Min600 MHz
Frequency, Max4.2 GHz
Noise Figure, Typ0.7 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max65 mA
Connector SeriesSMA
Description

0.7 dB NF Low Noise Amplifier, Operating from 600 MHz to 4200 MHz with 21 dB Gain, 16 dBm P1dB and SMA

RF low noise amplifier FMAM1079 from Fairview Microwave is just one amplifier of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview Microwave’s DC powered RF low noise amplifier (LNA) is a connectorized version manufactured with SMA connectors. This low noise amplifier has a female gender configuration for input and output ports. Our DC powered SMA low noise amplifier design has 21 dB typical gain with a gain flatness of 2 dB and a low noise figure of 0.7 dB. The FMAM1079 DC powered low noise amplifier has a typical VSWR (Voltage Standing Wave ratio) of 2.5:1.

Fairview Microwave’s DC powered low noise amplifier part number FMAM1079 has a 50 Ohm impedance and a 16 dBm typical 1dB compression power. Our radio frequency DC powered low noise amplifier is constructed for a minimum frequency of 600 MHz and a maximum frequency of 4.2 GHz. The low noise amplifier operates over a temperature range of -40 deg C and 85 deg C.

This SMA AC powered low noise amplifier is ideal for aerospace & defense, test & measurement, microwave radio systems, military & commercial communication systems, research & development, satcom, wireles applications. The Fairview Microwave low noise amplifier requires 12 Vdc typical with 50 mA DC current. The FMAM1079 amplifier has a maximum input power of 27 dBm. Additional specs for this low noise amplifier can be found on its PDF specification datasheet and CAD drawings above.

The radio frequency DC powered low noise amplifier is one of the thousands of RF products available from Fairview Microwave’s in-stock inventory. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipment for local, domestic, and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect DC powered low noise amplifier for your requirement.