Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0.7 dB NF Low Noise Amplifier, Operating from 500 MHz to 4 GHz with 24 dB Gain, 20 dBm Psat and SMA

SKU: FMAM1068
Pricing
QUANTITYPRICE
1-4$1,100.00
5-9$1,056.00
10-24$1,012.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM1068
Datasheet
FMAM1068
3D CAD Model (.step)
Key Specifications
Key Specifications.
Gain24 dB
Power Output20 dBm Psat
Frequency, Min500 MHz
Frequency, Max4 GHz
Noise Figure, Max0.9 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max75 mA
Connector SeriesSMA
Description

0.7 dB NF Low Noise Amplifier, Operating from 500 MHz to 4 GHz with 24 dB Gain, 20 dBm Psat and SMA

RF low noise amplifier FMAM1068 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 20 dBm. Our SMA medium power low noise amplifier design has a 17 dB minimum gain and 24 dB typical gain.

Fairview RF medium power LNA amplifier part number FMAM1068 is rated for a gain flatness of 2.5 dB with a Psat of 20 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 500 MHz and a maximum of 4 GHz. Additional specs on this medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.