Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm 12G SDI 1.0/2.3 Female PCB Connector Thru Hole Solder Attachment

SKU: FMCN0017
Pricing
QUANTITYPRICE
1-24$3.52
25-49$3.34
50-99$3.17
100-249$3.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 30
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN0017
Datasheet
FMCN0017
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

75 Ohm 12G SDI 1.0/2.3 Female PCB Connector Thru Hole Solder Attachment

FMCN0017 1.0/2.3 female PCB connector from Fairview Microwave has an interface type of thru hole and a 75 Ohm impedance. This 1.0/2.3 female connector uses shield attachment of solder attachment for the contact. Our female 1.0/2.3 PCB connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

1.0/2.3 female PCB RF connector has a PTFE dielectric type and a VSWR of . Our FMCN0017 1.0/2.3 connector uses brass contact. you can find this 1.0/2.3 female PCB connector datasheet specifications above.

Fairview Microwave female 1.0/2.3 connector purchases will ship the same day. Our 1.0/2.3 female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0/2.3 cable connector assemblies that will ship quickly from our location.