Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA 75 Ohm 12G SDI 1.0/2.3 Female Bulkhead PCB Connector Thru Hole Solder Attachment

SKU: FMCN0018
Pricing
QUANTITYPRICE
1-24$13.49
25-49$12.82
50-99$12.14
100-249$11.60
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 27
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN0018
Datasheet
FMCN0018
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderFemale
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

RA 75 Ohm 12G SDI 1.0/2.3 Female Bulkhead PCB Connector Thru Hole Solder Attachment

FMCN0018 RA 1.0/2.3 female bulkhead PCB connector from Fairview Microwave has an interface type of thru hole and a 75 Ohm impedance. This 1.0/2.3 female bulkhead connector uses shield attachment of solder attachment for the contact. Our female 1.0/2.3 right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

Right angle 1.0/2.3 female bulkhead PCB RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave 1.0/2.3 PCB connector has a brass body with nickel plating. Our FMCN0018 1.0/2.3 RA connector uses brass contact and a nickel plating material. you can find this 1.0/2.3 female right angle bulkhead PCB connector datasheet specifications above.

Fairview Microwave RA female 1.0/2.3 bulkhead connector purchases will ship the same day. Our bulkhead 1.0/2.3 right angle female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0/2.3 cable connector assemblies that will ship quickly from our location.