Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.0/2.3 Jack Bulkhead Mount Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405, .235 inch D Hole

SKU: FMCN1821
Pricing
QUANTITYPRICE
1-24$3.00
25-49$2.85
50-99$2.70
100-249$2.58
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1821
Datasheet
FMCN1821
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3RG405
Description

1.0/2.3 Jack Bulkhead Mount Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405, .235 inch D Hole

FMCN1821 1.0/2.3 jack bulkhead coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, RG405 and a 50 Ohm impedance. This 1.0/2.3 jack bulkhead connector uses shield attachment of solder/solder attachment for the contact. Our jack 1.0/2.3 coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

1.0/2.3 jack bulkhead coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave 1.0/2.3 coaxial connector has a brass body with gold plating. Our FMCN1821 1.0/2.3 connector uses beryllium copper contact and a gold plating material. This 1.0/2.3 jack bulkhead coaxial RF connector is RoHS compliant, you can find this 1.0/2.3 jack bulkhead coaxial connector datasheet specifications above.

Fairview Microwave jack 1.0/2.3 bulkhead connector purchases will ship the same day. Our bulkhead 1.0/2.3 jack FM-SR086ALTN / FM-SR086TB / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0/2.3 cable connector assemblies that will ship quickly from our location.