Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm 1.0/2.3 Jack Bulkhead Push-On PCB Connector Thru Hole, Solder, Length 0.89 In

SKU: FMCN1112
Pricing
QUANTITYPRICE
1-24$4.69
25-49$4.46
50-99$4.22
100-249$4.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 51
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

75 Ohm 1.0/2.3 Jack Bulkhead Push-On PCB Connector Thru Hole, Solder, Length 0.89 In

FMCN1112 1.0/2.3 jack bulkhead PCB push-on connector from Fairview Microwave has an interface type of thru hole and a 75 Ohm impedance. This 1.0/2.3 jack bulkhead connector uses shield attachment of solder attachment for the contact. Our jack 1.0/2.3 PCB connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

1.0/2.3 jack bulkhead PCB push-on RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave 1.0/2.3 PCB connector has a brass body with gold plating. Our FMCN1112 1.0/2.3 connector uses beryllium copper contact and a gold plating material. This 1.0/2.3 jack bulkhead PCB push-on RF connector is RoHS compliant, you can find this 1.0/2.3 jack bulkhead PCB push-on connector datasheet specifications above.

Fairview Microwave jack 1.0/2.3 bulkhead connector purchases will ship the same day. Our bulkhead 1.0/2.3 jack thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0/2.3 cable connector assemblies that will ship quickly from our location.