Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm 12G SDI 1.0/2.3 Male Connector Crimp/Solder Attachment for Belden 4855R, Belden 1855A Cable

SKU: FMCN0005
Pricing
QUANTITYPRICE
1-24$9.06
25-49$8.61
50-99$8.15
100-249$7.79
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN0005
Datasheet
FMCN0005
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypeCoax
Interface Type 1Belden 4855R
Interface Type 2Belden 1855A
Description

75 Ohm 12G SDI 1.0/2.3 Male Connector Crimp/Solder Attachment for Belden 4855R, Belden 1855A Cable

FMCN0005 1.0/2.3 male coaxial connector from Fairview Microwave has an interface type of Belden 4855R, Belden 1855A and a 75 Ohm impedance. This 1.0/2.3 male connector uses shield attachment of crimp/solder attachment for the contact. Our male 1.0/2.3 coaxial connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

1.0/2.3 male coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave 1.0/2.3 coaxial connector has a brass body with nickel plating. Our FMCN0005 1.0/2.3 connector uses brass contact and a nickel plating material. you can find this 1.0/2.3 male coaxial connector datasheet specifications above.

Fairview Microwave male 1.0/2.3 connector purchases will ship the same day. Our 1.0/2.3 male Belden 4855R / Belden 1855A connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0/2.3 cable connector assemblies that will ship quickly from our location.