Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm 1.0/2.3 Plug Push-On Connector Crimp/Crimp Attachment for RG59BU Cable

SKU: FMCN1117
Pricing
QUANTITYPRICE
1-24$4.59
25-49$4.36
50-99$4.13
100-249$3.95
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:100
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMCN1824
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderPlug
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Crimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG59
Description

75 Ohm 1.0/2.3 Plug (Male) Push-On Connector For RG59 Cable, Crimp/Crimp

FMCN1117 1.0/2.3 plug coaxial push-on connector from Fairview Microwave has an interface type of RG59 and a 75 Ohm impedance. This 1.0/2.3 plug connector uses shield attachment of crimp/crimp attachment for the contact. Our plug 1.0/2.3 coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

1.0/2.3 plug coaxial push-on RF connector has a ptfe dielectric type and a VSWR of 1.15:1. This Fairview Microwave 1.0/2.3 coaxial connector has a brass body with nickel plating. Our FMCN1117 1.0/2.3 connector uses brass contact and a nickel plating material. This 1.0/2.3 plug coaxial push-on RF connector is RoHS compliant, you can find this 1.0/2.3 plug coaxial push-on connector datasheet specifications above.

Fairview Microwave plug 1.0/2.3 connector purchases will ship the same day. Our 1.0/2.3 plug RG59 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0/2.3 cable connector assemblies that will ship quickly from our location.