Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.0/2.3 Plug Right Angle Connector Crimp/Solder Attachment For RG316-DS, RG188-DS

SKU: FMCN1822
Pricing
QUANTITYPRICE
1-24$4.78
25-49$4.54
50-99$4.30
100-249$4.11
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1822
Datasheet
FMCN1822
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG316-DS
Interface Type 2RG188-DS
Description

1.0/2.3 Plug Right Angle Connector Crimp/Solder Attachment For RG316-DS, RG188-DS

FMCN1822 RA 1.0/2.3 plug coaxial connector from Fairview Microwave has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. This 1.0/2.3 plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug 1.0/2.3 right angle coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

Right angle 1.0/2.3 plug coaxial RF connector has a TEFLON dielectric type and a VSWR of . This Fairview Microwave 1.0/2.3 coaxial connector has a brass body with nickel plating. Our FMCN1822 1.0/2.3 RA connector uses brass contact and a nickel plating material. This 1.0/2.3 plug right angle coaxial RF connector is RoHS compliant, you can find this 1.0/2.3 plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug 1.0/2.3 connector purchases will ship the same day. Our 1.0/2.3 right angle plug RG316-DS / RG188-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0/2.3 cable connector assemblies that will ship quickly from our location.