Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.0/2.3 Plug Connector Crimp/Solder Attachment for RG58, RG303, RG141, LMR-195, 0.195 inch

SKU: FMCN1816
Pricing
QUANTITYPRICE
1-24$2.00
25-49$1.90
50-99$1.80
100-249$1.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 48
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1816
Datasheet
FMCN1816
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1RG58
Interface Type 2RG303
Interface Type 3RG141
Interface Type 4LMR-195
Interface Type 5.195 inch
Description

1.0/2.3 Plug Connector Crimp/Solder Attachment for RG58, RG303, RG141, LMR-195, 0.195 inch

FMCN1816 1.0/2.3 plug coaxial connector from Fairview Microwave has an interface type of RG58, RG303, RG141, LMR-195, .195 inch and a 50 Ohm impedance. This 1.0/2.3 plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug 1.0/2.3 coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

1.0/2.3 plug coaxial RF connector has a PTFE dielectric type and a VSWR of 1.3:1. This Fairview Microwave 1.0/2.3 coaxial connector has a brass body with nickel plating. Our FMCN1816 1.0/2.3 connector uses brass contact and a nickel plating material. This 1.0/2.3 plug coaxial RF connector is RoHS compliant, you can find this 1.0/2.3 plug coaxial connector datasheet specifications above.

Fairview Microwave plug 1.0/2.3 connector purchases will ship the same day. Our 1.0/2.3 plug RG58 / RG303 / RG141 / LMR-195 / .195 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0/2.3 cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.