To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.0 mm Directional Coupler, 20 GHz to 110 GHz Rated to 1 Watt

SKU: FMCP1162
Pricing
QUANTITYPRICE
1-4$9,480.00
5-9$9,290.40
10-24$9,100.80
25-99$8,911.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series1.0 mm
Connector GenderFemale
Minimum Frequency20 GHz
Maximum Frequency110 GHz
Maximum Input Power1 Watt
Coupling Value17 dB
Description

1.0 mm Directional Coupler, 20 GHz to 110 GHz Rated to 1 Watt

This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is and built with 1.0 mm ports. The Fairview Microwave coupler design uses 1.0 mm ports that have a gender of female and the impedance is 50 Ohm.

Coupler design for part number FMCP1162 from Fairview Microwave is rated for a 20 GHz minimum frequency and a 110 GHz maximum frequency. Our coupler is designed with a 17 dB coupling value and a 7 dB directivity. This female 1.0 mm coupler is rated for a 5.5 dB maximum insertion loss and a 1 watts maximum input power.

Fairview is where to buy a coupler with 1.0 mm that is rated for a 5.5 dB maximum insertion loss and a 1.9 maximum VSWR. More female 1.0 mm coupler specs for this radio frequency component can be found on its coupler PDF specifications datasheet above. FMCP1162 17 dB 1.0 mm coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.