FMCN1338 1.0mm female PCB connector from Fairview Microwave has an interface type of end launch and a 50 Ohm impedance. This 1.0mm female connector uses shield attachment of clamp/solder (captive contact) attachment for the contact. Our female 1.0mm PCB connector provides a minimum frequency of DC and a maximum frequency of 110 GHz.
1.0mm female PCB RF connector has a pctfe dielectric type and a VSWR of 1.28:1. This Fairview Microwave 1.0mm PCB connector has a brass body with nickel plating. Our FMCN1338 1.0mm connector uses beryllium copper contact and a nickel plating material. This 1.0mm female PCB RF connector is RoHS and removable end launch, 0.35 width compliant, you can find this 1.0mm female PCB removable end launch, 0.35 width connector datasheet specifications above.
Fairview Microwave female 1.0mm connector purchases will ship the same day. Our 1.0mm female end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0mm cable connector assemblies that will ship quickly from our location.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.