1.0mm 6mm Bit for Click Type Torque Wrench
SKU: ST-H6mm
Pricing
Price: $38.46
* All Prices are in US Dollars and do not include duties
Available Quantity: 3
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Design Type | Click |
Hex Size | 6 |
Hex Bit Series 1 | 1.0mm |
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.P65Warnings.ca.govTariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.