To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Bias Tee from 0.03 MHz to 70 GHz Rated to 500 mA and 25 Volts DC

SKU: SB65000A
Pricing
QUANTITYPRICE
1-4$3,960.00
5-9$3,801.60
10-24$3,643.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SB65000A
Datasheet
SB65000A
3D CAD Model (.step)
Key Specifications
Key Specifications.
RF Port Connector Series1.85mm
DC Port Connector SeriesSolder Pin
Minimum Frequency0.03 MHz
Maximum Frequency70 GHz
RF Port Maximum VSWR2:1
Maximum Voltage25 Volts
Maximum DC Current500 mA
Description

1.85mm Bias Tee from 0.03 MHz to 70 GHz Rated to 500 mA and 25 Volts DC

Bias Tee (sometimes called a bias T) SB65000A from Fairview is only one RF component of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave bias tee has an 1.85mm RF port that is female gender. Our 1.85mm bias tee design is rated for a minimum frequency of 0.03 MHz and a maximum frquency of 70 GHz.

Fairview Microwave RF coaxial bias t / tee part number SB65000A has a Solder Pin DC port connector. This radio frequency wideband bias tee is manufactured to be rated for a max. DC voltage of 25 Volts and a max. current of 500 mA. Our high and low frequency bias tee with 1.85mm connector is designed with a maximum VSWR of 2:1 and a RF to bias isolation minimum of 30 dB. Additional RF specs for this Fairview Microwave component can be found on the bias tee datasheet specifications PDF above.

Our coaxial broadband bias tee is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This bias tee with 1.85mm RF port is ready to buy and be shipped worldwide. Fairview also stocks a selection of other radio frequency bias tees that ship same day from our warehouse along with rest of our RF, microwave and millimeter wave component products.