To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Female (Jack) PCB Surface Mount with Round Contact 67GHz VSWR1.3

SKU: FMCN45942
Pricing
QUANTITYPRICE
1-9$103.79
10-24$99.64
25-99$95.49
100-249$91.34
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.85mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency67 GHz
Termination TypePCB
Description

1.85mm Female (Jack) PCB Surface Mount with Round Contact 67GHz VSWR1.3

FMCN45942 1.85mm female PCB Standard RF connector has a 50 Ohm impedance. Fairview Microwave's 1.85mm female connector uses solder as an attachment method. Our female 1.85mm PCB connector operates at a minimum frequency of DC and a maximum frequency of 67 GHz.

The Fairview Microwave 1.85mm female PCB connector has a maximum VSWR of 1.3:1. Fairview Microwave 1.85mm PCB connector has a brass body with gold plating. This threaded RF connector can operate at temperatures ranging from -40 to +165 degrees C.

Fairview Microwave Standard RF connector has a maximum inner conductor and outer conductor resistance of 4 mOhms and 2.5 mOhms respectively. Our female RF connector with PCB termination has a 0.409 dB maximum insertion loss. The radio frequency connector is made from brass along with a contact life of 500 cycles or more. This 1.85mm connector has a gold inner contact plating.

This Fairview Microwave Standard female 1.85mm connector will ship the same business day as purchased. Our 1.85mm female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.