High Power 1.85mm SPDT PIN Diode Switch From 100 MHz to 67 GHz Rated at +27 dBm
SKU: FMSW2025
Key Specifications
Key Specifications. |
Connector Series | 1.85mm |
Connector Gender | Female |
Switch Design | Reflective |
Minimum Frequency | 100 MHz |
Maximum Frequency | 67 GHz |
Impedance | 50 Ohm |
Maximum Input Power | 0.5 Watts |
Maximum Insertion Loss | 7.5 dB |
Minimum Isolation | 20 dB |
Description
High Power 1.85mm SPDT PIN Diode Switch From 100 MHz to 67 GHz Rated at +27 dBm
PIN diode RF switch part number FMSW2025 from Fairview Microwave is one of a huge selection of coaxial switch products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. Our PIN diode RF switch is manufactured in a SPDT design (single pole double throw) with 1.85mm ports. Our coaxial SPDT PIN diode switch is rated for a maximum frequency of 67 GHz and a maximum power of 0.5 Watt.
PIN diode single pole double throw RF switch FMSW2025 from Fairview Microwave is rated for an insertion loss maximum of 7.5 dB and a minimum isolation of 20 dB. Additional SPDT PIN diode RF switch specs for this can be found on its radio frequency SPDT PIN diode switch PDF specifications datasheet above.
Fairview Microwave is where to buy a RF PIN diode switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other coaxial radio frequency PIN diode single pole double throw switch products that will ship the same day. RF / microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.