Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm to 2.4mm Adapters RF Coaxial

Fairview Microwave 1.85mm to 2.4mm adapters RF coaxial ship from our facility same-day. These RF components also referred to as V connector, V Type to adapter series. 1.85mm to 2.4mm adapter products are regularly in stock. This 1.85mm 2.4mm adapter series can be reversed to become 2.4mm to 1.85mm adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 1.85mm 2.4mm adapter 50 Ohm. 1.85mm to 2.4mm adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 50 GHz 1.85mm 2.4mm adapter frequency maximums are available. Fairview Microwave coaxial 1.85mm connector to 2.4mm connector adapter category is a between series design.

VSWR for this 1.85mm to 2.4mm adapter category is 1.3:1. The Fairview Microwave website is where to find 1.85mm to 2.4mm adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. 1.85mm 2.4mm adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 1.85mm to 2.4mm coaxial adapter product line.

1.85mm to 2.4mm adapters for RF coaxial include passivated stainless steel or stainless steel material on interface 1 bodies. 1.85mm adapter connector 1 body plating example for these products is passivated. Beryllium copper is the 1.85mm adapter interface 1 contact material used to build these RF components from Fairview Microwave. 1.85mm connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. Passivated stainless steel or stainless steel is an example of 2.4mm (interface number 2) body material. 2.4mm connector 2 contact plating material example is gold, gold over nickel. 2.4mm to 1.85mm adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 1.85mm to 2.4mm adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.