Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

44 dB Gain GaN Input Protected Low Noise Amplifier Operating from 5 GHz to 13 GHz with 1.8 dB NF, 25 dBm Psat and SMA

SKU: FMAM1073
Pricing
QUANTITYPRICE
1-4$2,671.43
5-9$2,564.57
10-24$2,457.72
25-99$2,350.86
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Gain44 dB
Power Output25 dBm Psat
Frequency, Min5 GHz
Frequency, Max13 GHz
Noise Figure, Max3.5 dB
DesignGaN Input Protected Low Noise
Voltage, DC Max28 Volts
Current, DC Max300 mA
Connector SeriesSMA
Description

44 dB Gain GaN Input Protected Low Noise Amplifier Operating from 5 GHz to 13 GHz with 1.8 dB NF, 25 dBm Psat and SMA

RF low noise amplifier FMAM1073 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 25 dBm. Our SMA medium power low noise amplifier design has a 35 dB minimum gain and 44 dB typical gain.

Fairview RF medium power high gain LNA amplifier part number FMAM1073 is rated for a gain flatness of 2.5 dB with a Psat of 25 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 5 GHz and a maximum of 13 GHz. Additional specs on this high gain medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power high gain amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.