To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10-32 Male (Plug) to SMA Female (Jack) Cable M17/113-RG316 Coax Up To 2 GHz

SKU: FMC1013316
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Key Specifications
Key Specifications.
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberM17/113-RG316
RF Cable TypeM17/113-RG316
RF Cable Impedance50
Description

10-32 Male (Plug) to SMA Female (Jack) Cable M17/113-RG316 Coax Up To 2 GHz

RF cable assembly part number FMC1013316 10-32 male (plug) to SMA female (jack) cable M17/113-RG316 coax up to 2 GHz from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 10-32 male (plug) to SMA female (jack) cable M17/113-RG316 coax up to 2 GHz, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 10-32 cable connection on one end and a SMA cable connection on the other end. Our 10-32 cable assembly has a male gender on end one and female on end two. 10-32 cable FMC1013316 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview 10-32 male to SMA female cable assembly FMC1013316 is built with M17/113-RG316 coax and it is a flexible design. Our 10-32 cable assembly is manufactured with 50 Ohm 10-32 to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 10-32 male to SMA female cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1013316 can also be used as a SMA female to 10-32 male cable because the assembly operates in both directions.

10-32 male to SMA female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 10-32 to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 10-32 cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.