Fairview Microwave 10-32 to BNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as Microdot to Bayonet Neill–Concelman adapter series. 10-32 to BNC adapter products are regularly in stock. This 10-32 BNC adapter series can be reversed to become BNC to 10-32 adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 10-32 BNC adapter 50 Ohm. 10-32 to BNC adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 0.5 and 2 GHz 10-32 BNC adapter frequency maximums are available. Fairview Microwave coaxial 10-32 connector to BNC connector adapter category is a between series design.
VSWR for this 10-32 to BNC adapter category is 1.2:1. The Fairview Microwave website is where to find 10-32 to BNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. 10-32 BNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 10-32 to BNC coaxial adapter product line.
10-32 to BNC adapters for RF coaxial include brass material on interface 1 bodies. 10-32 adapter connector 1 body plating example for these products is nickel. Beryllium copper is the 10-32 adapter interface 1 contact material used to build these RF components from Fairview Microwave. 10-32 connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of BNC (interface number 2) body material. BNC connector 2 contact plating material example is gold. BNC to 10-32 adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 10-32 to BNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.