Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 dB WR-75 Waveguide Broadwall Coupler with Square Cover Flange and E-Plane Coupled Port from 10 GHz to 15 GHz in Copper Alloy

SKU: FMWCP1014
Pricing
QUANTITYPRICE
1-4$531.43
5-9$510.17
10-24$488.92
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-75
Coupler TypeBroadwall
Coupling Level10 dB
Directivity40
Flange SizeNone
Insertion Loss, Typical0.15 dB
Minimum Frequency10 GHz
Maximum Frequency15 GHz
Description

10 dB WR-75 Waveguide Broadwall Coupler with Square Cover Flange and E-Plane Coupled Port from 10 GHz to 15 GHz in Copper Alloy

Fairview Microwave WR-75 waveguide coupler has a nominal coupling level of 10 dB and is in stock for same-day shipment worldwide. This 10 dB waveguide FMWCP1014 of the directional broadwall 3 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-75 waveguide broadwall couplers from Fairview Microwave are equipped with copper alloy square cover silver-plated flanges. Our WR-75 waveguide 3 port coupler with square cover E-Plane flanges operates up to a maximum frequency of 15 GHz. Fairview Microwave FMWCP1014 precision microwave coupler at 10dB typical coupling value is manufactured with a copper alloy body providing industry-leading electrical performance.

These directional broadwall 3 port waveguide couplers that operate from 10 GHz to 15 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this FMWCP1014 10 dB copper alloy coupler with E-Plane coupled ports as well as on over 1,000,000 other products. Our 10 GHz min WR-75 coupler FMWCP1014 is one of over 220 waveguide couplers always available from Fairview Microwave. The FMWCP1014 datasheet for this Fairview Microwave WR-75 10dB square cover flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

FMWCP1014 directional broadwall couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. Our high-quality 3 port silver-plated broadwall couplers have a typical insertion loss of 0.15 dB. Fairview Microwave’s 0.15 dB insertion loss WR-75 copper alloy waveguide directional broadwall couplers have a typical main line voltage standing wave ratio (VSWR) of 1.05:1. Our 10 GHz to 15 GHz frequency range WR-75 waveguide couplers have a typical directivity value of 40 dB. Fairview Microwave WR-75 copper alloy waveguide broadwall coupler FMWCP1014 is 15 inches long by 3.25 inches high and weighs 1.5614 lbs.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 10 dB nominal coupling value broadwall waveguide couplers with square cover silver-plated flanges since 1992. This 15 inch long copper alloy WR-75 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-75 10dB square cover flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.